Superior Humidity and Temperature Control
Accurate temperature management and better humidity control is accomplished by Daikin’s advanced inverter technology which enables the outdoor compressor to vary its operating speed according to the cooling or heating capacity demands of the building. Daikin’s VRV systems offer Variable Refrigerant Temperature (VRT) mode to really dial in the desired performance for maximum control. VRV systems perform better in colder climates than typical heat pumps.
- VRV S: Variable Refrigerant Temperature (VRT) mode.
- EMERION: Heating down to -13° F as standard and high heating capacities at 17° F make it an ideal choice for all-electric heat pump solutions.
- VRV AURORA: Daikin’s patented inverter-based vapor injection compressor delivers high heating capacity of up to 100% at 0° F (-18° C), up to 85% at -13° F (-25° C) and up to 60% at -22° F(-30° C).
- VRV IV X: Engineered for dual fuel capability, offering a choice of heat pump or gas furnace heating.
- T-Series Water-Cooled: Water cooled VRV operation does not get affected by outside air temperatures, making them ideal for extreme ambient conditions.